Spectrometers
Spectrometers measure the intensity and wavelength distribution of light across the UV, visible, and infrared spectrum. Used in research, industrial inspection, and machine vision applications, spectrometers analyze material properties through emission, absorption, reflection, and transmission measurements. They can identify chemical compositions, monitor light sources, verify product quality, and deliver fast, reliable optical analysis for laboratory, industrial, and OEM applications.
Ocean Optics ST Microspectrometers
- Compact Spectrometers for Small Space Solutions and Easy Integration
- Experience Fast, Reliable Results with Solutions Designed for Rapid Testing
- UV, VIS, and NIR Models Available
Ocean Optics SR Versatile Spectrometers
- Compact Design and Powerful Performance
- Broad Wavelength Range Options Spanning 180 - 1040nm
- Three Models Available for a Diverse Range of Applications
Ocean Optics HR High Resolution Spectrometers
- High Resolution Spectrometers for Narrow Peak Identification
- Spectral Ranges Spanning UV-VIS, VIS-NIR, and NIR Wavelengths
- Rapid Acquisition Speed and Excellent Thermal Stability
Ocean Optics Near Infrared (NIR) NR Spectrometers
- High Sensitivity for Low-Signal and Complex-Matrix Measurements
- High-Speed Measurements From 900nm Up to 2500nm
- Increased Thermal Stability
Ocean Optics QE Pro Spectrometers
- High Sensitivity & Low Noise
- Fast, Reliable Data Capture
- UV-VIS and NIR Optimized Options Available
Compact Irradiance Calibrated Spectrometers
- Compact 32 x 32 x 21.3mm Form Factor
- Spectral Range of 450 - 850nm with <1.5% Spectral Resolution
- USB Connection for Power and GUI Control
Laboratory Spectrometer
- Cost-Effective Performance from 380 – 750nm
- Lightweight, Compact Design
- USB Cable and Software Included
- Spectrometer Accessories Also Available
International Light Technologies Spectrometers
- Available in Three Different Wavelength Options 180 - 500nm, 180 - 850nm, or 180 - 1100nm
- Measures Amplitude, Wavelength, Spectral Irradiance, and Power
- Extensive Software Included
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®